2.4/5 GHz 7dBi Dual Band Rigid Rubberduck Antenna - N-Male Connector

SKU HG2458-7RDR-NM
QTY available 65
Quantity Price
1 - 24 $63.99
25 - 49 $57.59
50 - 99 $51.19
100 + Call Us
Price $63.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-7RDR-NM is a high performance Dual Band rubber-duck antenna designed to operate in 2.4 GHz to 2.5 GHz or 5.1 GHz to 5.9 GHz bands. The Dual Band design of this antenna eliminates the need to purchase different antennas for each frequency.

Measuring 7.07" long, this antenna features rugged composite blade style radome, Rigid N-Male connector and is ideal for use outdoors with n type 2.4/5.8GHz devices. Optional magnetic mount is available for indoor use as well.

For additional information and complete specification, click on the data sheet link on the Downloads tab.


Features
  • 4.5 dBi @ 2.4 GHz / 7 dBi @ 5.8 GHz
  • Compact size
  • Dual band design
  • Rigid Type N-Male connector
  • Rugged composite radome

Application
  • 5.8 GHz ISM/UNII/ WiMAX Applications
  • Radio Local Area Networks
  • 2.4 / 5.8 GHz Wireless Video Systems
  • 2.4 GHz ISM Applications
  • IEEE 802.11a/b/g/n and 802.11ac access points and routers

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1