To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 
1 items

L-com provides 2.4 and 5.8 GHz antennas, which make them optimal for use with many of the new generation 802.11ac wireless access points and routers. Our dual-band antennas are available in omnidirectional, log periodic, rubber duck, embedded, low PIM ceiling mount, sector, mobile and flat panel MIMO types. These 2.4/5.8 GHz antennas are available as single-feed type or multiple-feed for use with MIMO radios. Make your purchase now to take advantage of our same business day shipping.

Our 2.4/5.8 GHz antennas are well suited for DAS, in-building wireless and LTE networks, homeland security, public safety, IEEE 802.11a/b/g/n/ac WLAN installations, and IEEE 802.16 WiMAX. The antennas are also ideal for LPWAN/IoT/M2M applications such as LoRA, LTE-M, and NB-IoT. This dual-band design also eliminates the need to purchase separate antennas for each frequency, which saves costs and installation time. Rubber duck, flat panel, and omni antennas from L-com have N-female, N-male, SMA male, TNC male, NMO, RP TNC, and RP SMA plug connectors.

The dual band is essentially two antennas in one: a 2.4/5 GHz horizontal polarized antenna and a 2.4/5 GHz vertical polarized antenna combined in a single radome. Each polarization features separate dual-band feeds, two N-Female connectors in total. L-com's ultra-wideband log periodic antenna features a 60-degree beamwidth, 8 dBi of gain, and operates between 2.3 GHz and 6.5 GHz. The 802.11ac dual band 2.4 and 5.8 GHz antenna from L-com is perfect for multipoint applications where long-range and broad coverage are sought.

Our flat panel 2.4/5.8 GHz antennas come in lengths of 3.2, 4, 7, 8, and 12 inches and widths of 6.2, 4, 8, and 12 inches. With a magnetic base and a 5-feet high-performance, low-loss 100-series wire, the 10.1-inch-long rubber duck desktop antenna operates in the 2.4–2.5 GHz or 5.1–5.9 GHz bands. A 1.13mm coax lead with a U.FL/IPX connector is available in L-com's PCB design antenna category. By embedding this antenna directly into a device, the need for an external antenna is eliminated.

L-com has one of the largest in-stock selections of 802.11ac dual band 2.4/5.8 GHz antennas for domestic and international orders. You can access additional information and complete specifications by clicking on the data sheet link in the Downloads tab. Our e-commerce site offers a broad range of quality products, technical information, online support, and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the 2.4 and 5.8 GHz antennas as per your requirements. Order now and get same business day shipping!