To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 11 dBi Dual Spatial Diversity/MIMO/802.11n Antenna - 3ft N-Male Connector

Spatial Diversity Antenna

The spatial diversity antenna is designed with 2 independent antennas inside. The RE11DS is ideal for use with wireless access points, routers and pc cards that have dual antenna ports. It is ideally suited for IEEE 802.11b/g/n and MIMO wireless LANs, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band.

The spatial diversity feature of this WiFi antenna is useful for operating in areas susceptible to the affects of multi-path interference. By providing spatial diversity, the radio's internal circuitry can select between the two receive antennas for better wireless reception. The RE11DS spatial diversity antenna can be installed for horizontal or vertical polarization. This spatial diversity antenna can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Note: This antenna is not intended for use with two separate radios.

Features
  • Two (2) Integrated Spatial Diversity Antennas, single package
  • Spatial Diversity for better wireless reception
  • Compact/Aesthetic UV-stable, UL flame rated radome
  • Low-loss cable with multiple connector options
Application
  • Supports IEEE 802.11b/g/n
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Access Points and Routers with Diversity or MIMO
  • Indoor and Outdoor Wireless Hotspot
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls

SKU RE11DS-NM
QTY available 219
Quantity Price
1 - 24 $60.99
25 - 49 $58.55
50 - 99 $56.72
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $60.99

Key Specifications

Key Specifications