2.4 GHz 12 dBi Stainless Steel Yagi Antenna - 7in N-Female

SKU HG2412SY-NF
QTY available 134
Quantity Price
1 - 24 $85.99
25 - 49 $77.39
50 - 99 $68.79
100 + Call Us
Price $85.99

All Prices are in US Dollars and do not include duties



Superior Performance
The HyperGain HG2412SY WiFi Yagi Antenna features high gain and a 40° beam-width with a 7 inch coax lead terminated with a N-Female connector. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band.

Stainless Steel Construction
This antenna features a heavy-duty 1/2" stainless steel boom and solid 1/8" stainless steel elements which ensures superior durability and long performance life in all weather conditions. The HG2412SY antenna is supplied with a tilt and swivel mast mount kit. This mounts provides 0-20 degree up or down tilt in 10 degree increments.

Features
  • 7 inch coax lead terminated with a N-Female connector
  • Includes tilt and swivel mast mount
  • Stainless steel construction
  • 40° beam-width
  • DC Short lightning protection

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN
  • IEEE 802.11n (Pre-N, Draft-N, MIMO) Applications
  • WiFi & Wireless Video Systems
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1