2.4 GHz 14 dBi Flat Panel Antenna - 12in RP-TNC Plug Connector

SKU HG2414P-RTP
QTY available 64
Quantity Price
1 - 24 $69.99
25 - 49 $67.19
50 - 99 $65.09
100 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



The HG2414P series of high performance directional flat patch WiFi antennas are suitable for indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, and public wireless hotspots. This WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The HG2414P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Custom connectors can be ordered. Contact L-com sales for more information.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Compact size, 8.5" Square with low-loss coax cable
  • Durable UV-stable, UL flame rated radome
  • Optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization
  • Low-loss solid brass elements & DC Short lightning protection

Application
  • Bluetooth® & Public Wireless Hotspot
  • Directional antenna applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • WiFi & Wireless Video Systems


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1