2.4 GHz 15 dBi 180 Degree Sector Panel Antenna

SKU HG2415P-180
QTY available 1
Quantity Price
1 + $585.00
Price $585.00

All Prices are in US Dollars and do not include duties



The HyperLink HG2415P-180 Sector Panel WiFi Antenna combines 15 dBi gain with a wide 180° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems.

Rugged and Weatherproof

This antenna features a heavy-duty UV protected epoxy-fiberglass radome for all-weather operation. The included mounting system adjusts from 0 to 26 degrees down-tilt.

Ideal for Wireless ISP "Cell" Sites

This WiFi antenna is an ideal choice for Wireless ISP "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 180 degrees.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • 180° beam-width
  • All weather operation
  • Integral N-Female Connector
  • 26° Down-Tilt Mounting Bracket
  • Includes Mast Mounting Hardware

Application
  • 2.4 GHz ISM Band
  • WiFi & Wireless Video Systems
  • Wireless Internet Provider "cell" sites
  • Bluetooth® & Public Wireless Hotspot
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN Applications

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1