2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Male Connector

SKU HG2415EG-NM
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: HG2415EG-1-NM


The HyperLink Directional Mini-Reflector Grid WiFi Antenna provides 15 dBi gain with a 16° horizontal beam-width for directional applications. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization. It is ideally suited for 2.4GHz ISM band applications such as IEEE 802.11b/g/n wireless LAN systems.

This antenna's construction features a die cast aluminum reflector grid for superior strength. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

The HG2415EG antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.

Available in 5-Packs
This antenna is also available in 5-packs - HG2415EG-NM-5PK

For additional information and complete specifications, see the data sheet in the downloads section.


Features
  • 16° beam-width & 12 inch coax lead
  • All weather operation
  • UV stable light gray powder coat finish
  • Die-cast aluminum construction
  • Easy to assemble

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • Point to Point Systems & Point to Multi-point Systems
  • WiFi Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1