To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Wireless Antenna
/
2.4 GHz WiFi Antennas
/
2.4 GHz Yagi Antennas
/
Yagi 2.4 GHz 15 dBi
/
2.4 GHz 15 dBi Yagi Antenna - 4ft RP-TNC Plug Connector
2.4 GHz 15 dBi Yagi Antenna - 4ft RP-TNC Plug Connector
Superior Performance
The HyperGain HG2415Y Radome Enclosed Yagi WiFi Antenna features high gain and a 30° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.
Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2415Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.
Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.
Features
30° beam-width & DC Short lightning protection
4ft low-loss coax lead terminated with a RP-TNC-Plug connector
Can be installed for either vertical or horizontal polarization
Includes tilt and swivel mast mount
Light weight, UV-stable & UL flame rated radome
Application
2.4 GHz ISM Band
WiFi & wireless video systems
Bluetooth® & public wireless hotspot
Directional and multipoint applications
IEEE 802.11b, 802.11g &IEEE 802.11n Wireless LAN
SKU
HG2415Y-RTP
QTY available
57
Quantity
Price
1 - 9
$111.99
10 - 24
$103.03
25 - 99
$94.07
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$111.99
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
User Manual
View
Download
3D CAD Model (.step)
Download
2D Drawing (.pdf)
View
Download
Key Specifications
Key Specifications
View All