2.4 GHz 20 dBi 120 Degree Sector Panel WLAN Antenna

SKU HG2420P-120
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink HG2420P-120 Sector Panel WiFi Antenna combines high gain with a wide 120° beam-width. It is a professional quality “cell site” antenna designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems.

Rugged and Weatherproof

This antenna features a heavy-duty plastic radome for all-weather operation. The mounting system adjusts from 0 to 20 degrees down-tilt.

Ideal for Wireless Internet "Cell" Sites

This WiFi antenna is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 120 degrees.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • 120° beam-width
  • 20° Down-Tilt Mounting Bracket
  • Includes Mast Mounting Hardware
  • All weather operation
  • Integral N-Female Connector

Application
  • Bluetooth® & Public Wireless Hotspot
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN Applications
  • 2.4 GHz ISM Band
  • WiFi & Wireless Video Systems
  • Wireless Internet Provider "cell" sites

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.3:1