2.4 GHz 27 dBi Die Cast Reflector Grid Antenna - N-Female Connector

SKU HG2427G
QTY available 58
Quantity Price
1 - 9 $413.99
10 - 24 $397.43
25 - 99 $380.87
100 + Call Us
Price $413.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2427G high-performance reflector grid Wi-Fi Antenna provides 26.5 dBi gain for long-range highly directional applications. This includes point to point systems, point to multi-point and wireless bridges in the 2.4 GHz ISM band as well as IEEE 802.11b/g/n. It can be installed for vertical polarization.

This 27dBi grid antenna's construction features a die cast aluminum reflector grid for superior strength. The antenna's 4-piece reflector grid is simple to assemble and significantly reduces shipping costs.

The HG2427G compliments the successful family of grid antennas that include the popular HG2424G and HG2430G models, offering customers the option to select the antenna that best fits their network and communication requirements.


Features
  • Die-cast aluminum construction
  • Easy to assembly
  • UV stable white/ivory powder coat finish
  • 6.5° beam-width & Integral Type N-Female Connector
  • All weather operation

Application
  • Point to Point Systems & Point to Multi-point Systems
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • WiFi Systems & Long-range Directional Applications

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1