To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - NMO/TAD Connector

This very compact 2.4GHz omni WiFi antenna provides broad coverage and 3 dBi gain. They are ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired.

This RF antenna is only 2.7" long and features an aesthetic black finish. It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Fixed mounts available
  • TAD/NMO mounting system
  • Compact size & Weather-Proof
  • Radome Enclosed, ideal for outdoor use
Application
  • 2.4 GHz ISM Band
  • Bluetooth® & WiFi
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Wireless Video Systems & Multipoint and Mobile Applications

SKU HG2403UR-NMOB
QTY available 206
Quantity Price
1 - 24 $42.39
25 - 49 $38.15
50 - 99 $33.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.39

Key Specifications

Key Specifications