To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 3 dBi Rubber Duck Antenna - SMA-Male Connector

This compact 2.4 GHz omnidirectional "rubber duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omnidirectional pattern. It is ideally suited for IEEE 802.11b/g wireless LAN and other WiFi applications.

Only 5.4 inches long, this flexible antenna features a tilt-and-swivel SMA Male connector, allowing it to be used vertically, at a right angle or any angle in between. It is suitable as a replacement antenna for many access points and radios that are equipped with RP-SMA Plug detachable antennas. (Note: The HG2403RD is used as a "replacement" antenna rather than a "range extender" antenna. It should yield similar range to most radio's stock antennas).

This antenna is also available with the following connectors, RP-SMA Plug (HG2403RD-RSF), N-Male (HG2403RD-NM) and RP-TNC Plug (HG2403RD-RTF).

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Compact size, only 5.4" long
  • Flexible "Rubber Duck" antenna
  • SMA Male Connector
  • Tilt and swivel design
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • Wireless Video Systems

SKU HG2403RD-SM
QTY available 2159
Quantity Price
1 - 24 $15.99
25 - 49 $14.39
50 - 99 $12.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.99

Key Specifications

Key Specifications