To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in N-Female Connectors

The HyperLink Wireless SDC series 2.4 GHz spatial diversity MIMO omni ceiling antennas feature three independent antenna elements in a single package. Measuring only 5.8 inches in diameter, the SDC series is designed for use with access points and routers with up to three antenna ports.

Features
  • Compact/Aesthetic ceiling mount design
  • MIMO - Multiple-Input and Multiple-Output
  • Three (3) Integrated Spatial Diversity Antennas, single package
  • 18in cable length with multiple connector options
  • Works with 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
Application
  • 1x2, 2x2, 2x3, 3x3 MIMO Access Points and Routers
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls
  • Indoor Wireless Hotspot
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Supports IEEE 802.11b/g/n

SKU HG2403-SDC-3NF
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications