To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in N-Male Connectors

The HyperLink Wireless SDC series 2.4 GHz spatial diversity MIMO omni ceiling antennas feature three independent antenna elements in a single package. Measuring only 5.8 inches in diameter, the SDC series is designed for use with access points and routers with up to three antenna ports.

Features
  • Compact/Aesthetic ceiling mount design
  • Three (3) Integrated Spatial Diversity Antennas, single package
  • Works with 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
  • 18in cable length with multiple connector options
  • MIMO - Multiple-Input and Multiple-Output
Application
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls
  • Supports IEEE 802.11b/g/n
  • 1x2, 2x2, 2x3, 3x3 MIMO Access Points and Routers
  • Indoor Wireless Hotspot

SKU HG2403-SDC-3NM
QTY available Call us
Quantity Price
1 - 24 $80.99
25 - 49 $76.94
50 - 99 $72.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $80.99

Key Specifications

Key Specifications