2.4 GHz 5 dBi Dual Spatial Diversity/MIMO/802.11n Dipole Antenna 4-ft RP SMA Plug Connector

SKU HG2405SD-135-RSP
QTY available 262
Quantity Price
1 - 24 $107.99
25 - 49 $97.19
50 - 99 $86.39
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



HyperLink Wireless 3.2 x 6.2 inch flat panel MIMO antennas are available in 2.4 GHz and dual band 2.4/5.8 GHz models. These antennas are lightweight and feature an aesthetic UV-stable, white ABS UL Flame Rated radome. Multiple connector options are available.

Features
  • Compact/Aesthetic design
  • Low-loss cable with multiple connector options
  • MIMO - Multiple-Input and Multiple-Output
  • Works with 1x2, 2x2 MIMO AP/Router
  • Two (2) Integrated Spatial Diversity Antennas, single package

Application
  • Indoor Wireless Hotspot
  • 1x2, 2x2 MIMO Access Points and Routers
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls
  • Supports IEEE 802.11b/g/n

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical or Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1