2.4 GHz 5 dBi Omni Blade Antenna - MC-Card Connector

Item # RE05ER-MC
Availability
310
Price Table
Quantity Price
1 - 24 $29.79
25 - 49 $26.81
50 - 99 $23.83
100 + Call Us
Add to Cart

Description

This versatile flat blade WiFi antenna delivers an impressive 5dBi gain for optimum range and coverage. This omnidirectional antenna is an ideal choice for connecting handhelds and notebooks to public Hot Spots, where the additional gain and optimized antenna placement provide longer range and a more robust link. It is compatible with IEEE 802.11b, 802.11g and 802.11n wireless LAN systems operating in the 2.4GHz ISM band.

The RE05ER's rugged radome ensures this antenna can standup to abuse that other blade antennas cannot. Easy to use, the RE05ER can be mounted using hook-and-loop tape or with double-sided tape.

This antenna features an integral 19" (482mm) low loss cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter.

Custom connectors can be ordered. Contact Hyperlink sales for more information.

Features
  • 19" coax lead
  • Rugged composite radome
  • Compact size, 6.5" long
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN
  • IEEE 802.11n (Pre-N, Draft-N, MIMO) Applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov