To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 5 dBi Rubber Duck Antenna - RP-SMA Plug Connector

This compact 2.4 GHz omni-directional "rubber-duck" antenna provides broad coverage and 5.5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other WLAN applications.

Measuring 8.0 inches long, this flexible antenna features a tilt-and-swivel Reverse-Polarity SMA Plug connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many access points and radios that are equipped with reverse-polarity SMA connectors including D-Link®, Linksys® WET11 and others.

Application Note: This antenna is not for use with U.S.Robotics® RP-SMA equipped devices.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Flexible "Rubber Duck" antenna
  • Optional Magnetic Mount Available
  • High Performance - 5 dBi
  • Reverse Polarity SMA Plug Connector
  • Tilt and swivel design
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®

SKU HG2405RD-RSP
QTY available 3229
Quantity Price
1 - 24 $15.39
25 - 49 $13.85
50 - 99 $12.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.39

Key Specifications

Key Specifications