2.4 GHz 8 dBi Flat Patch Antenna - 12in N-Female Connector

SKU HG2409P-NF
QTY available 118
Quantity Price
1 - 24 $61.99
25 - 49 $55.79
50 - 99 $49.59
100 + Call Us
Price $61.99

All Prices are in US Dollars and do not include duties



L-com's HG2409P high performance directional flat patch antenna series are suitable for indoor and outdoor applications in the 2.4 GHz ISM band. These flat patch antennas provide 8 dBi of gain and a durable UV-stable, UL flame rated radome that can be painted. This flat patch antenna series includes many connector options including N- Male, N-Female, SMA, TNC, and MC-Card. Additionally, these patch antennas can be installed for either vertical or horizontal polarization.

Features
  • Compact size, 4.5" Square with low-loss coax cable
  • Low-loss solid brass element & DC Short lightning protecting
  • Optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated patch antenna radome

Application
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • WiFi & Wireless Video Systems
  • 2.4 GHz ISM Band
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1