2.4 GHz 8 dBi Flat Patch Antenna - 12in TNC Female Connector

SKU HG2409P-TF
QTY available 191
Quantity Price
1 - 24 $64.99
25 - 49 $58.49
50 - 99 $51.99
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The HyperGain HG2409P is a compact flat patch Wi-Fi antenna providing 8 dBi gain with very broad coverage. It is suitable for both indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n, and for public wireless hotspot applications.

The HG2409P WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The HG2409P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. Optional mounting brackets are available.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Compact size, 4.5" Square with 12 inch low-loss coax cable
  • Low-loss solid brass element & DC Short lightning protecting
  • Optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome

Application
  • Bluetooth® & Public Wireless Hotspot
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1