2.4 GHz 8 dBi Flat Patch Antenna - 4ft N-Male Connector

SKU RE09P-NM
QTY available 368
Quantity Price
1 - 24 $86.99
25 - 49 $78.29
50 - 99 $69.59
100 + Call Us
Price $86.99

All Prices are in US Dollars and do not include duties



The HyperGain RE09P is a compact flat patch Wi-Fi range extender antenna providing 8 dBi gain with very broad coverage. It is suitable for both indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n, and for public wireless hotspot applications.

Similar to the features of the HG2409P series, the RE09P series antennas feature 4 feet of low-loss coax cable enabling them to be directly connected to a radio connection without the additional expense of a pigtail cable.

The RE09P WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The RE09P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. Optional mounting brackets are available.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Compact size, 4.5" Square with low-loss coax cable
  • Durable UV-stable, UL flame rated radome
  • Low-loss solid brass element & DC Short lightning protecting
  • 4 feet low-loss coax cable for direct connection to radio without the need of a pigtail
  • Can be installed for either vertical or horizontal polarization

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1