2.4 GHz 9 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector

Item # HG2409MGRD-RSP
Availability
281
Price Table
Quantity Price
1 - 24 $57.99
25 - 49 $55.09
50 - 99 $52.19
100 + Call Us
Add to Cart

Description

This high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antenna provides broad coverage and 9 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

This antenna includes a magnetic base suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 5 ft. (1.5m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference.

*Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof.

Features
  • Magnetic base with 5 ft. high performance low-loss 100-series cable
  • Superior performance
  • Compact, lightweight design
  • Flexible "Rubber Duck" antenna
  • RP-SMA Plug or RP-TNC Plug connectors
Application
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • Wireless Video Systems
  • 2.4 GHz ISM Band


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov