To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Wireless Antenna
/
2.4 GHz WiFi Antennas
/
2.4 GHz Yagi Antennas
/
Yagi 2.4 GHz 9 dBi
/
2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
2.4 GHz 9 dBi Yagi Antenna - 12in RP-SMA Plug Connector
Superior Performance
The HyperGain HG2409Y Radome Enclosed Yagi WiFi Antenna features high gain and a 60° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.
Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2409Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.
Features
DC Short lightning protection
UV-stable, UL flame rated radome with 60° beam-width
12 inch coax lead terminated with RP-SMA Plug Connector
Can be installed for either vertical or horizontal polarization
Light weight, & includes tilt and swivel mast mount
Application
Bluetooth® & public wireless hotspot
2.4 GHz ISM Band
Directional and multipoint applications
IEEE 802.11b, 802.11g, IEEE 802.11n Wireless LAN applications
WiFi & wireless video systems
SKU
HG2409Y-RSP
QTY available
Call us
Quantity
Price
1 - 24
$107.99
25 - 49
$97.19
50 - 99
$86.39
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$107.99
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
User Manual
View
Download
Datasheets
View
Download
2D Drawing (.pdf)
View
Download
Key Specifications
Key Specifications
Datasheet
View All