To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com’s omni directional antennas are wireless, high-performance communication devices designed for the 900 MHz, 2.4, and 5GHz ISM bands. Our omni antennas are available with connectors such as RP-SMA plug, RP-TNC plug, NMO/TAD, type N-female or male. Make your omnidirectional antenna online purchase right now to take advantage of our same-day shipping.

These omnidirectional antennas offer gain ranging from 3, 4, 5, 6, 7, 8.5, 9, 10, and 11 dBi. Some of the RF antennas in this category feature a magnetic mount base, compact size, heavy duty steel mounting brackets, center fed collinear array, bulkhead mount and UV-Resistant radome for all-weather operation. The MIMO antennas in this category include 2x2 (two streams), 3x3 (three streams) and 4x4 systems (4 streams). Rugged and dual polarized RF antennas from L-com feature pigtail cables of 4 or 10 feet in length.

Our RF antennas are ideal for MIMO (Multiple Input Multiple Output) plus wide 360° coverage multi point applications, public wireless hotspots, WIFI access points, Bluetooth, mobile indoor wireless and other wireless technologies. L-com’s omni antennas have a near-invisible design with a white or black color radome. Both the omnidirectional antennas and bases can also be purchased separately with custom connectors, cable types and lengths.

L-com offers one of the largest in-stock selections of omni directional antennas for domestic and international orders. Click on the data sheet in the downloads tab for additional information and complete specifications. Our skilled technical support and professional sales team can help you find the ideal omnidirectional antenna for your needs.