To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5 GHz 9 dBi Professional Omnidirectional Antenna

The HyperGain® HG3509U-PRO is a professional high gain omni-directional base station WiFi antenna designed and optimized for the 3.5GHz band. Typical applications include IEEE 802.16e, WiMAX and Mobile WiMAX applications. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

The HG3509U-PRO construction features a gray color UV resistant PVC radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG3509U-PRO far exceeds other omni-directional antennas. The included mounting system features heavy-duty stainless steel mast clamps, allowing installation on masts from 1.4 inches (35 mm) up to 2.0 inches (50 mm) diameter. This antenna features an integral N-Female connector.

Available in 5-Packs
This antenna is also available in 5-packs, (HG3509U-PRO-5PK), Click Here.

Features
  • DC Ground lightning protection
  • Heavy duty industrial grade design
  • Supplied with mast mounting kit
  • All weather operation
  • Superior performance
Application
  • Multipoint Applications
  • WiMAX , Mobile WiMAX, SOFDMA
  • 3.5 GHz Band Applications
  • IEEE 802.16e Applications
  • Wireless LAN systems

SKU HG3509U-PRO
QTY available 27
Quantity Price
1 - 9 $149.99
10 - 24 $137.99
25 - 99 $125.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $149.99

Key Specifications

Key Specifications