To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

430-450 MHz 9dBi Omni Antenna N-Male Connector

The HyperGain HG439U-NM is a high performance omnidirectional antenna designed for the 430-450 MHz band. It is ideally suited for multipoint, SCADA, UHF Business Band, General Mobile Radio Service, Family Radio Service 2-way "walkie-talkies" and Public Safety band applications where high gain and wide coverage is desired.

This antenna features a 12 inch lead with N-Male type connector . Included with the HG439U is a dual u-bolt mounting kit, consisting of a steel bracket and a pair of U-bolts, this kit allows installation on masts 1.5 to 2.0" in diameter.

This omni antenna's construction features a rugged white fiberglass radome for durability, aesthetics and long service life. It is designed for all weather operation.

For full technical information please refer to the datasheet.

Features
  • Lightweight fiberglass radome
  • All weather operation
  • Superior performance
Application
  • Family Radio Service 2-Way
  • UHF Business Band
  • 450 MHz CDMA
  • GMRS
  • SCADA

SKU HG439U-NM
QTY available 23
Quantity Price
1 - 9 $203.99
10 - 24 $195.83
25 - 99 $187.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $203.99

Key Specifications

Key Specifications