4.9-5.8 GHz 180 Degree Dual Polarized 13 dBi MIMO Sector Antenna

SKU HG5813DP-180
QTY available 27
Quantity Price
1 - 4 $700.00
5 - 9 $644.00
10 - 24 $588.00
25 + Call Us
Price $700.00

All Prices are in US Dollars and do not include duties



The HyperLink HG5813DP-180 Sectorial Panel Antenna combines vertical and horizontal polarization with high gain over a broadband frequency in a single enclosure. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 4.9 GHz to 5.8 GHz frequency bands. The HG5813DP-180 stands out from the competition since they are true 180 degree dual polarized sector antennas which feature patent pending technology.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG5813DP-180 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Includes stainless steel mounting hardware
  • 180 degree dual polarized sector - patent pending technology
  • Dual polarity feed system - two integral N-Female connectors
  • MIMO - Multiple-Input and Multiple-Output
  • UV-resistant radome for all-weather operation

Application
  • Homeland Security and Public Safety band
  • MIMO PtMP 1x2, 2x2 base station
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Supports IEEE 802.11 a/n applications
  • WiMAX, WISP, WiFi, Mobile Communication, Cell-site

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1