4.9-5.8 GHz 30 dBi Dual Polarity/X-Polarity MIMO Dish Antenna

SKU HG4958DP-30D
QTY available 1200
Quantity Price
1 - 9 $305.99
10 - 24 $281.51
25 - 99 $257.03
100 + Call Us
Price $305.99

All Prices are in US Dollars and do not include duties



The HyperLink model HG4958DP-30D is a high performance broadband dual polarized solid dish antenna. Because of its' superb electrical performance and mechanical stability, the parabolic dish antenna can be used in a wide variety of high performance 4.9GHz and 5GHz range (5.1/5.3/5.4/5.8GHz) wireless applications. The wide band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This antenna features 28 - 30 dBi of gain with a 4.8° horizontal beam-width and 4.9° vertical beam-width.

Adjustable Dual Polarity Feed Horn System

The HG4958DP-30D features an adjustable dual polarity feed horn system which allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°). It is fed via two N-Female connectors, one for each polarized signals. This feature makes it ideal for MIMO/802.11n and polarization diversity systems.

Rugged and Weatherproof

The reflector dish of the HG4958DP-30D is constructed from high quality aluminum which gives it superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. The small diameter of the dish helps minimize wind loading.

The HG4958DP-30D is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 30°.

For additional information and complete specifications, click on Data Sheet link in the Downloads sections.


Features
  • (2) N-Female connectors
  • Adjustable dual polarity feed horn system allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°)
  • Aluminum reflector dish with UV stable light gray polymer finish
  • Includes tilt and swivel mast mount kit
  • Optional radome cover kits available

Application
  • 4.9 GHz Public Safety Band
  • 5.1/5.3/5.4/5.8 GHz ISM and UNII Band Applications
  • Long Distance Backhaul and Point to Point Data Links
  • MIMO and 802.11 n Applications
  • WiMAX Applications

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
H/V or 45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1