To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

4.9-5.8 GHz 7 dBi Left Hand Circular Pol Flat Patch Antenna - SMA Female Connector

Item # HG4958-07PCL
Availability
93
Price Table
Quantity Price
1 - 9 $117.99
10 - 24 $108.55
25 - 99 $99.11
100 + Call Us
Add to Cart

Description

The HG4958-07PC series is a 7 dBic high performance broadband flat patch antenna designed to operate from 4.9 GHz to 5.8 GHz (4900-5800 MHz). The Wideband design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

The use of a circular polarized antenna on a fixed AP can be advantageous if the linear polarized remote links are constantly moving. Circular polarized antennas have equal response to either horizontal or vertical polarized antennas. This antenna is available in a Right Hand or Left Hand configuration.

Measuring only 4.5" square, this antenna features sealed internal element in an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. Optional mounting brackets are available.

For additional information and complete specifications, click on data sheet link below.


Features
  • Available in Right or Left hand polarization models
  • Integral SMA female connector
  • Low loss solid brass element
  • Compact size, 4.5" square
  • Durable UV-stable, UL flame rated radome
Application
  • 5.8 GHz UNII and ISM applications
  • 5.8 GHz wireless video systems
  • Homeland Security
  • 4.9 GHz Public safety services: Fire, Police, Security
  • IEEE 802.11a Wireless LAN & WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov