To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

5 GHz 16 dBi 90° Cross-Polarized / Dual Feed MIMO Sector Antenna

Item # HG5158-16XP-090
Availability
169
08/02/2024 * Up to 269
Call Us * Over 269
*Estimated Availability
Price Table
Quantity Price
1 - 9 $229.99
10 - 24 $220.79
25 - 99 $211.59
100 + Call Us
Add to Cart

Description

The HyperLink HG5158-16XP-090 antenna is designed with two independent cross polarized internal antennas fed via (2) connectors. The HG5158-16XP-090 provides high gain with a wide 90° beam-width making them ideal professional quality "cell site" antennas designed primarily for service providers in the 5.8 GHz ISM band. Applications include IEEE 802.11a and 802.11n wireless LAN systems. This model is also ideal for use with wireless access points, CPEs and routers that have dual antenna ports and MIMO capabilities.

Cross Polarized - X-Pol

The HG5158-16XP-090 features two independent antennas that are cross polarization. This feature doubles the wireless capacity over the same channels. Each antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • All weather operation
  • Dual polarity feed system - (2) N-Female connectors
  • Dual Slant Antenna - Independent cross polarized (X-Pol) antennas within one enclosure
  • Heavy duty steel mounting bracket with easy elevation and tilt adjustment
Application
  • IEEE 802.11a/n applications
  • 5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Dual Diversity / Dual Antenna Radios
  • MIMO applications
  • WiMAX, WISP, WiFi, mobile communication and cell-sites


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov