To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.4 GHz 19 dBi Flat Patch Antenna - N-Female Connector

This heavy duty compact flat panel WiFi antenna is ideal for 5.4GHz 802.11a band applications as well as 5.8GHz ISM and UNII applications. The antenna measures 7.45" (189mm) square and combines 19 dBi gain with broad coverage. It is suitable for both indoor and outdoor applications.

This WiFi antenna features a heavy-duty UV-stable white fiberglass radome for all-weather operation. The HG5419P antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment.

Features
  • 19 dBi
  • All weather operation
  • Heavy-duty radome
  • Compact Size
  • Light weight
Application
  • WiMAX Technology
  • 5.4 GHz Band Applications
  • Fixed Wireless Access Systems (FWA)
  • IEEE 802.11a Wireless LAN and WiFi Systems
  • Unlicensed European 5.4 GHz Band Applications

SKU HG5419P
QTY available 4
Quantity Price
1 - 9 $22.90
10 - 24 $21.98
25 - 99 $21.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $22.90

Key Specifications

Key Specifications