800-900 MHz 5 dBi Mag Mount Omni N Male Connector

SKU RE905U-NM
QTY available 97
Quantity Price
1 - 24 $50.99
25 - 49 $48.95
50 - 99 $47.42
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



This compact omnidirectional antenna is ideally suited for 900MHz ISM and GSM multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired such as LPWAN/IoT/M2M.

This antenna is also compatible with 900MHz wireless LAN and Cellular systems as well as RFID. The magnetic base is suitable for fixing to vehicles or other metal surfaces as well as sitting on a tabletop or shelf.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Superior performance
  • Compact size
  • Magnetic mounting system with attached 4 foot cable
  • Indoor or outdoor use
  • ISM, GSM, RFID, 900 MHz Cellular compatible

Application
  • 900MHz ISM Band & 900MHz Cellular Band Applications
  • 900MHz Digital Spread Spectrum Radios & 900MHz Telemetry Products
  • GSM & RFID
  • Wireless Video Transmitters and Receivers
  • LPWAN, LoRA, M2M, IoT applications

Key Specifications

Key Specifications

Antenna Type
Mag Mount Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1