824-960 MHz 15 dBi Die-cast Grid Antenna

SKU HG8915EG
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink HG8915EG is a high performance parabolic grid antenna which provides 15 dBi gain with an 18° beam-width for directional applications, backhaul applications, point to point systems and Non Line of Sight (NLOS) installations. It is ideally suited for 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN/IoT/M2M, and 900MHz Cellular. External interference of this antenna is minimized due to the excellent front to back ratio. This antenna comes with a integral N-Female connector.

The HG8915EG construction features a die cast aluminum reflector grid for superior strength and light weight. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading. This antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 20°. It can mount to a 1.25" (31.8mm) to 2" (50.8mm) dia. mast.

For additional information and complete specifications, click on the data sheet link below.

(Note, this antenna replaces the HG918G-NF-4)


Features
  • 18° beam-width
  • Die Cast aluminum construction
  • All weather operation
  • Superior performance
  • UV stable light gray powder coat finish

Application
  • 824-960 MHz ISM, Cellular Bands, LTE
  • Long-range Directional Applications
  • LPWAN, LoRA, IoT, M2M applications
  • Point to Point and Multi-point Systems, Wireless Bridges and Backhaul Applications
  • Wireless LAN and Video Applications

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1