900 MHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector

SKU HG903RD-RSP
QTY available 2170
Quantity Price
1 - 24 $23.72
25 - 49 $21.35
50 - 99 $18.98
100 + Call Us
Price $23.72

All Prices are in US Dollars and do not include duties



This high performance 900 MHz omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular applications.

Measuring 8.62" long, this flexible antenna features a tilt-and-swivel Reverse Polarity SMA-Plug (RP-SMA) connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for 900MHz radios that are equipped with RP-SMA connectors such as wireless video transmitters and receivers, 900MHz digital spread spectrum radios and more.


Features
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • Reverse Polarity SMA-Plug (RP-SMA) Connector
  • Tilt and swivel design

Application
  • 900MHz Digital Spread Spectrum Radios
  • 900MHz ISM Band
  • 900MHz Telemetry Products
  • LoRA, IoT, M2M applications
  • Cellular Band Applications


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1