To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

900 MHz 5dBi Rubber Duck Antenna - RP TNC Plug Connector

Item # HG905RD-RTP
Availability
496
Price Table
Quantity Price
1 - 24 $45.99
25 - 49 $41.39
50 - 99 $36.79
100 + Call Us
Add to Cart

Description

This high performance 900 MHz omnidirectional "rubber-duck" antenna provides broad coverage and 5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular and LPWAN applications. Measuring 15.4" long, this flexible antenna features a tilt-and-swivel Reverse Polarity TNC Plug (RP-TNC) connector, allowing them to be used vertically, at a right angle, or any angle in-between.

For additional information and complete specifications, click on data sheet link below.


Features
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • RP-TNC Plug Connector
Application
  • 900 MHz Digital Spread Spectrum Radios
  • 900 MHz ISM Band
  • Cellular Band Applications
  • 900 MHz Telemetry Products
  • LoRA, LPWAN, IoT, and M2M apllications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov