To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

900 MHz 5dBi Rubber Duck Antenna - SMA Male Connector

This high performance 900 MHz omnidirectional "rubber-duck" antenna provides broad coverage and 5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900 MHz ISM band applications as well as cellular,and LPWAN applications. Measuring 15.4" long, this flexible antenna features a tilt-and-swivel SMA Male connector, allowing them to be used vertically, at a right angle, or any angle in-between.

For additional information and complete specifications, click on data sheet link below.


Features
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • SMA-Male Connector
  • Tilt and swivel design
Application
  • 900 MHz Digital Spread Spectrum Radios
  • 900 MHz ISM Band
  • 900 MHz Telemetry Products
  • Cellular Band Applications
  • LoRA, LPWAN, IoT, and M2M applications

SKU HG905RD-SM
QTY available 1281
Quantity Price
1 - 24 $38.19
25 - 49 $34.37
50 - 99 $30.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.19

Key Specifications

Key Specifications