900 MHz 6dBi Omni-directional Antenna

SKU HG906UP-NF
QTY available 328
Quantity Price
1 - 9 $147.99
10 - 24 $142.07
25 - 99 $136.15
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



The 900 MHz UP-series are lightweight, low profile, high performance Omni-directional antennas designed for the 900 MHz ISM band. They are ideally suited for multipoint, Non Line of Sight (NLOS) and mobile applications where compact form factor, high gain and wide coverage is desired. Typical applications for these antennas include 900 MHz Wireless LAN, SCADA, Wireless Video Links, M2M, LPWAN, LoRA and M2M applications. The UP-series antennas feature an integral N-Female type connector and include a mast mounting kit. The kit consists of an extruded aluminum bracket and a pair of U-bolts which allows installation on masts up to 2.0" in diameter. To ease installation, the bracket can be installed first without the antenna which can then be mounted after the bracket is installed. The UP-series antennas feature a slim 20 mm diameter white UV-stable fiberglass radome providing durability. Additionally, these antennas are designed with a sealed aluminum end cap and includes drain holes at the aluminum base to help prevent condensation build-up inside the antenna providing trouble-free performance.

Features
  • Extruded aluminum mounting bracket
  • Integral N-Female connector
  • Lightweight slim fiberglass radome
  • Rugged industrial grade design
  • Superior all weather performance

Application
  • M2M, LPWAN, LoRA, IoT apllications
  • Multipoint applications
  • Non Line of Sight (NLOS)
  • SCADA applications
  • 900 MHz ISM band and Wireless LAN systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm