900 MHz 8 dBi Omnidirectional Antenna

SKU HG908U-PRO
QTY available 654
Quantity Price
1 - 9 $201.99
10 - 24 $185.83
25 - 99 $169.67
100 + Call Us
Price $201.99

All Prices are in US Dollars and do not include duties



The HyperLink HG908U-PRO is a high performance omnidirectional antenna designed for the 900 MHz ISM band. It is ideally suited for multipoint, Non Line of Sight (NLOS) and mobile applications where high gain and wide coverage is desired. Typical applications include 900MHz Wireless LAN, SCADA, Wireless Video Links, LPWAN/IoT/M2M, and 900MHz Cellular band applications.

This antenna features an integral N-Female type connector that mounts through the wall of an equipment enclosure. Included with the HG908U-PRO is a dual u-bolt mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

This omni antenna’s construction features a rugged 1.58" diameter fiberglass radome for durability, aesthetics and long service life. It is designed for all weather operation.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Heavy-duty steel mounting bracket
  • Rugged industrial grade design
  • Integral N-Female connector
  • Lightweight fiberglass radome
  • Superior all weather performance

Application
  • 900 MHz cellular band
  • 900 MHz ISM band
  • LPWAN, LoRA, IoT, M2M applications
  • GSM, SCADA applications
  • Point to multi-point and Non Line Of Sight (NLOS) applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1