900 MHz 8 dBi RH Circular Polarized Patch Antenna-12in N-Female Connector

SKU HG908PCR-NF
QTY available 214
Quantity Price
1 - 24 $99.99
25 - 49 $95.99
50 - 99 $92.99
100 + Call Us
Price $99.99

All Prices are in US Dollars and do not include duties



The Hyperlink model HG908PCR series are high performance right hand circular polarized wall mount panel antennas designed to operate in the 900 MHz (860-960 MHz) band. These antennas feature circular polarization which makes them ideal for RFID applications. Compact and low profile, the HG908PCR antennas feature 8dBi of gain with a 65° beam width.

Left-Hand versions are also available, the HG908PCL series.


Features
  • Compact size, low profile
  • 12 in coax lead with N-Female Connector
  • Lightweight ABS Radome
  • Right Hand Circular Polarized

Application
  • 900 MHz Cellular
  • 800 MHza, 900 MHz ISM Band Applications
  • LPWAN, LoRA, IoT, M2M applications
  • RFID, GSM , Scada
  • Wireless Video Links

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
RHCP
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm