To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

900 MHz 8 dBi RH Circular Polarized Patch Antenna- 4ft RP-SMA Plug Connector

The Hyperlink model HG908PCR series are high performance right hand circular polarized wall mount panel antennas designed to operate in the 900 MHz (860-960 MHz) band. These antennas feature circular polarization which makes them ideal for RFID applications. Compact and low profile, the HG908PCR antennas feature 8dBi of gain with a 65° beam width.

Left-Hand versions are also available, the HG908PCL series.


Features
  • 4 ft coax lead with RP-SMA Plug Connector
  • Right Hand Circular Polarized
  • Compact size, low profile
  • Lightweight ABS Radome
Application
  • LPWAN, LoRA, IoT, M2M applications
  • 800 MHz, 900 MHz ISM Band Applications
  • 900 MHz Cellular
  • RFID, GSM , Scada
  • Wireless Video Links

SKU HG908PCR-RSP
QTY available 276
Quantity Price
1 - 9 $115.99
10 - 24 $111.35
25 - 99 $106.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $115.99

Key Specifications

Key Specifications