Wireless Antenna
/
900 MHz Antennas
/
900 MHz Patch Antennas
/
Patch 900 MHz 8 dBi Polar RH
/
900 MHz 8 dBi RH Circular Polarized Patch Antenna- 4ft RP-TNC Plug Connector
900 MHz 8 dBi RH Circular Polarized Patch Antenna- 4ft RP-TNC Plug Connector
SKU
HG908PCR-RTP
QTY available
64
Quantity
Price
1 - 9
$117.99
10 - 24
$113.27
25 - 99
$108.55
100 +
Call Us
Price
$117.99
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
The Hyperlink model HG908PCR series are high performance right hand circular polarized wall mount panel antennas designed to operate in the 900 MHz (860-960 MHz) band. These antennas feature circular polarization which makes them ideal for RFID applications. Compact and low profile, the HG908PCR antennas feature 8dBi of gain with a 65° beam width.
Left-Hand versions are also available, the HG908PCL series.
Features
4 ft coax lead with RP-TNC Plug Connector
Lightweight ABS Radome
Right Hand Circular Polarized
Compact size, low profile
Application
800 MHz, 900 MHz ISM Band Applications
LPWAN, LoRA, IoT, M2M applications
RFID, GSM , Scada
Wireless Video Links
900 MHz Cellular
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Antenna Type
Panel
Polarization
RHCP
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm