L-com offers Yagi antennas covering the 900 MHz frequency band for WLAN applications. Yagi antennas are highly directional radio antennas made of several short rods mounted across an insulating support, transmitting or receiving a narrow band of frequencies. We provide Wi-Fi antennas for outdoor use in stainless steel and aluminum versions. L-com regularly maintains 900 MHz antennas in-stock and can ship them on the same day.

L-com provides N-female and N-male connectors for their 900 MHz YE and Y Series Yagi antennas with 3, 6, 9, 12, 13, and 14 dBi gain ratings, respectively. The high-performance Yagi antennas in the 900 MHz YE and Y Series combine high gain with a wide beam width and are ideally suited for directed applications in the ISM and GSM bands. They ship with an 18 or 15-inch coax lead terminated with a connector. These wireless antennas provide users with a solid element of stainless steel or heavy-duty aluminum boom, low-loss series coax cable and durable mounting brackets.

These 900 MHz Yagi antennas from L-com offer excellent directional communication for 900 MHz SCADA, 900 MHz cellular, and non-line-of-sight (NLOS) applications. The Wi-Fi antennas are most commonly used in point-to-point systems, wireless video links, and local area network applications. These antennas have an excellent front-to-back ratio which reduces outside interference.

L-com is a well-known provider of high-quality wireless antennas, and we are accessible by phone, chat, and email. We can custom-build any Wi-Fi antenna, in high or low volumes, with low or no minimum order quantities and fast delivery times. For more information, see the PDF datasheet with exact performance data and dimensions on the Yagi antenna product pages. Please contact our knowledgeable technical support and sales teams if you have any questions regarding our Yagi antennas or other components.

For other options, see our 2.4 GHz Yagi Antennas and 5 GHz Yagi Antennas now!