To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Black (Domed) Magnetic Mount - N Female Connector

The N-Series magnetic mounts are well suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well as numerous other commercial and industrial applications where mobility and wide coverage is desired. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of antenna is required. This mount features High Performance Low-Loss 195 Series cable.

Available Antennas for this Mount
HG2407U 2.4 GHz, 7 dBi Compact Mobile Omni-directional Antenna with Integral N-Male connection

HG2409U 2.4 GHz, 8 dBi Mobile Omni-directional Antenna with Integral N-Male connection

Custom cable lengths and connectors are available. Please contact us for pricing and order information.

Features
  • 10 Foot, Cable Black High Performance Low-Loss 195 Series
  • Mount Connector N-Female
  • Diameter 3.5" (88.9 mm)
  • Height 1.5" (38 mm)
  • Weight .70 lbs. (.31 kg)
Application
  • Mobile RF applications
  • Wi-Fi
  • Public safety
  • WLAN

SKU HMA3-NFA10
QTY available 131
Quantity Price
1 - 24 $56.99
25 - 49 $51.29
50 - 99 $45.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $56.99

Key Specifications

Key Specifications