To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cellular/WiFi Multi-Band 3 dBi Black Omni Antenna w/Magnetic Base - SMA Male Connector

Item # HG72703MGURB-SM
Availability
417
Price Table
Quantity Price
1 - 24 $98.99
25 - 49 $89.09
50 - 99 $79.19
100 + Call Us
Add to Cart

Description

The Antenna

The antenna featured in this kit is the HyperLink HG72703UR-NMOB series. They are compact 3 dBi omnidirectional antennas specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOB combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. Measuring only 3.8 inches long, the HG72703UR-NMOB series features an aesthetic ABS Black plastic radome (also available in White). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

Magnetic Mount

The magnetic mount included with this kit features a chrome base with a heavy-duty magnet to ensure positive mounting. It is well suited for mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles. A 10 foot high performance low-Loss 195 series cable is provided and multiple connector options are available.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Magnetic base with 10 foot high performance low-loss cable
  • Radome enclosed, ideal for outdoor use
  • Compact size, black radome
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Terminated with a SMA Male connector
Application
  • AWS (Advanced wireless services) band applications
  • DAS (Distributed Antenna Systems)
  • Mobile multipoint applications
  • PCS (Personal communications service) band applications
  • 700 MHz, cellular and LTE networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov