Cellular/WiFi Multi-Band 3 dBi Black Omni Antenna w/Magnetic Base - TNC Male Connector

SKU HG72703MGURB-TM
QTY available 113
Quantity Price
1 - 9 $123.99
10 - 24 $114.07
25 - 99 $104.15
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The Antenna

The antenna featured in this kit is the HyperLink HG72703UR-NMOB series. They are compact 3 dBi omnidirectional antennas specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOB combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. Measuring only 3.8 inches long, the HG72703UR-NMOB series features an aesthetic ABS Black plastic radome (also available in White). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

Magnetic Mount

The magnetic mount included with this kit features a chrome base with a heavy-duty magnet to ensure positive mounting. It is well suited for mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles. A 10 foot high performance low-Loss 195 series cable is provided and multiple connector options are available.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Radome enclosed, ideal for outdoor use
  • Compact size, black radome
  • Magnetic base with 10 foot high performance low-loss cable
  • Terminated with a TNC Male connector

Application
  • 700 MHz, cellular and LTE networks
  • AWS (Advanced wireless services) band applications
  • DAS (Distributed Antenna Systems)
  • Mobile multipoint applications
  • PCS (Personal communications service) band applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
3:1