L-com offers several Internal Embedded PCB Antennas including Omni and Cellular/Wi-Fi Multi-Band in the 900 MHz - 5 GHz range. An embedded PCB antenna is a type of antenna that is integrated directly into the printed circuit board (PCB) of a device. This type of antenna is often used in small, portable devices where space is limited, such as smartphones, tablets, and wearables.
Our embedded PCB antennas are typically made from a conductive material and are etched into the PCB. The shape and size of the antenna are designed to radiate electromagnetic waves at a specific frequency. Order one or more Internal Embedded PCB Antennas now to get same business day shipping!