Low PIM Rated Cross Polarized DAS Panel Antenna, 698-960/1710-2700

SKU HG72708XWPPR-NF
QTY available 73
Quantity Price
1 - 9 $277.99
10 - 24 $255.75
25 - 99 $233.51
100 + Call Us
Price $277.99

All Prices are in US Dollars and do not include duties



The HyperLink HG72708XWPPR-NF is a low PIM rated, high performance directional wall mount MIMO panel antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. It's ideal for LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT, The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

Cross Polarized

The HG72708XWPPR-NF features two independent antennas with cross polarization. This feature doubles the wireless capacity over the same channels. The antenna is fed via two plenum rated antenna leads terminated with N-Female connectors. One for +45° polarized and one for -45° polarized signals. This feature makes these antennas ideal for polarization diversity systems.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the HG72705CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

The HG72708XWPPR-NG is designed specifically for in-building operation and is ideal for use in large open areas such as indoor courtyards, indoor sporting venues, convention centers and shopping malls. The included mounting bracket and hardware makes this antenna very easy to install.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Low Passive InterModulation (PIM) rated
  • Dual cross polarized (X-Pol) in one antenna
  • Dual polarity feed system - (2) N-Female connectors
  • Easily mounts to wall with included hardware and bracket

Application
  • IEEE 802.11b/g applications
  • DAS (Distributed Antenna Systems)
  • In-building cellular networks
  • LPWAN, LoRA, LTE-N,NB-IoT, IoT, M2M apllications
  • public safety

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
7 dBi
Maximum Input VSWR
1.8:1