To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RET/AISG 6-Conductor Control Cable Assembly - 1M (3.28FT)

L-com's 6-Conductor Remote Electrical Tilt (RET) / AISG compatible control cable assemblies are terminated with Male and Female FS1 type DIN connectors. These cable assemblies are available in lengths from 1 meter to 60 meters. The connectors on these cable assemblies are interchangeable with Amphenol C 901 A/B/C and Binder 423 series connectors.

Features
  • 6-Conductor: 1-twisted pair, 4 individual conductors
  • PU jacket
  • 300V maximum voltage
  • AISG compatible
  • Feature Male and Female FS1 type DIN connectors
Application
  • 3G Remote electrical tilt (RET) antenna systems
  • AISG applications

SKU CA-AISG6MFM01
QTY available 346
Quantity Price
1 - 9 $257.99
10 - 24 $252.83
25 - 99 $247.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $257.99

Key Specifications

Key Specifications