Rubber Duck Magnetic Mount with 5-foot 100 Cable RP SMA Plug

Item # HMA6-RSP05
Availability
122
09/03/2024 * Up to 622
Call Us * Over 622
*Estimated Availability
Price Table
Quantity Price
1 - 24 $33.99
25 - 49 $30.59
50 - 99 $27.19
100 + Call Us
Add to Cart

Description

The HMA6-Series magnetic mount is well suited for use with RP-SMA Plug Rubber Duck type antennas. The magnetic base is suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 5 ft. (1.5m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference. The cable is terminated with a RP-SMA Plug connector. Shorter cable length and custom connectors are available.

*Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof.

Available Rubber Duck Antennas for this Mount

  • HG2402RD-RSF 2.4 GHz 2.2 dBi
  • HG2403RD-RSF 2.4 GHz 3 dBi
  • HG2405RD-RSP 2.4 GHz 5.5 dBi
  • HG2407RD-RSP 2.4 GHz 7 dBi
  • HG2409RD-RSP 2.4 GHz 9 dBi
  • HG2458RD-RSP 2.4 GHz to 5.8GHz 3 dBi
  • HG1903RD-RSP 1.9 GHz 3 dBi
  • HG3505RD-RSP 3.5 GHz 5 dBi
  • HG903RD-RSP 900 MHz 3 dBi
  • HG905RD-RSP 900 MHz 5 dBi

Features
  • 5 foot, Cable Black High Performance Low-Loss 100 Series
  • Base Material Black ABS & Flame Rating UL94-HB
  • Weight .13 lbs. (.05 kg)
  • Diameter 1.6" (40.6 mm), Height 1.5" (38 mm),
  • RP-SMA-Plug Connector
Application
  • Mobile RF applications
  • WLAN
  • Public safety
  • Wi-Fi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov