L-com's Wi-Fi antenna mounts and brackets can enhance the performance or functionality of an antenna system. The antenna mounts and brackets are manufactured to offer unmatched stability and durability, and are available for a range of antenna types. The antenna mounts for general-purpose antennas range in length and width from 1.9 to 25.4 inches and 1.66 to 15.85 inches, respectively. Order one or more Wi-Fi Antenna Mounts and Brackets now to receive same business day shipping!