To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz Wireless N300 IoT Router w/ Built-in Switch and USB Port

The ESR300 is a 2.4 GHz Wireless N300 Cloud Router with a 4-Port Fast Ethernet switch, Fast Ethernet WAN port and USB port. With the free EnShare™ app, families can use their Apple iPhones®, iPads® or Android™-based tablets or smartphones to transfer video, music and other files to and from a router-attached USB hard drive when they’re in the home or when they’re away from home. Parents can also use EnShare to remotely monitor Cloud Router usage or disconnect devices connected to the IoT Cloud Router whenever they’re away from home via an Internet connection.

The ESR300 features wireless speeds up to 300 Mbps and its high transmit power capability is designed to deliver extended range and expanded coverage so your family can connect more devices throughout your home. The ESR300 also supports several security features and settings including industry standard wireless encryption, such as WPA/WPA2 (Wireless Protected Access) to prevent unauthorized access to the home network; an advanced SPI (Stateful Packet Inspection) firewall to block malicious software from the Internet from accessing networked devices; MAC Address filtering to grant only known computers and devices network access; and URL filtering to block access to unwanted or offensive websites. The ESR300 also includes robust VPN (Virtual Private Network) features so remote workers can securely connect to a corporate office while still meets the sharing and Internet access needs of other family members and their devices.


Features
  • Wireless N300 Speed
  • Fast Ethernet Wired Speeds and USB Port
  • Multiple SSIDs, Industry-Standard Security
  • The EnGenius Cloud and EnShare™
  • Xtra Range™ Technology for Better Signal Coverage Throughout Your Home
Application
  • Media streaming, online gaming, and large file transfers in and around the home
  • With the free EnViewer app, users can connect up to two EnGenius EDS1130 HD720P Wireless IP Cameras to the ESR350 to monitor a home or small business
  • Connect with family, friends, and colleagues like never before with the free EnTalk-Lite app
  • The free EnRoute app allows administrators to keep track of the location of business colleagues or family members
  • The free EnRoute app allows administrators to keep track of the location of business colleagues or family members who belong to a registered account on a device such as a smartphone or tablet

SKU EN-ESR300
QTY available Call us
Quantity Price
1 + $90.99

All Prices are in US Dollars and do not include duties

Price $90.99

Key Specifications

Key Specifications